CTX36A9-893RBR
Centrix™ Module 36 port, LC UPC front facings, pinned, 3 MPO adapters, SM, rear facing MPO adapters, classic polarity
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
Height | 1.3 cm |
Width | 318 mm |
Depth | 298 mm |
Length | 0 mm |
Ordering Information
Units per Delivery | 1/1 |