

ECM12-UM08-04-E8G-ULL
EDGE™ Base-8 Module 8F, LC Duplex to MTP® Connector, Bend-improved Single-mode (OS2)
General Specifications
Product Number | ECM12-UM08-04-E8G-ULL |
Product Type | Panels and Modules |
Fiber Category | Bend-improved Single-Mode (OS2) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 8 |
Adapter Type Back | MTP® |
Adapter Color Back | Black |
Adapter Color Front | Blue |
Adapter Type Front | Shuttered LC |
Housing Type | Modules |
Panel or Module Type | EDGE8 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Wavelengths | 1310 nm / 1550 nm |
Specifications - Connector A
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Specifications - Connector B
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Dimensions
Width | 111 mm |
Depth | 12 mm |
Ordering Information
Package Contents | Modules packaged in individual blister packs |
Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection