ECM-UM48-93-93Q
EDGE™ Conversion Modules 48F, MTP® (pinned) to MTP (pinned), 50 µm multimode (OM4)
You might also be interested in
General Specifications
| Product Number | ECM-UM48-93-93Q |
| Product Type | Panels and Modules |
| Fiber Category | 50 µm MM (OM4) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 48 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered MTP 6x8F |
| Housing Type | Panels and Modules |
| Number of Adapters per Panel | 6 |
Cable Design
| Polarity | TIA-568 Type-B |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
Dimensions
| Height | 12 mm |
| Width | 90 mm |
| Depth | 144.3 mm |
| Weight | 11 kg |
Ordering Information
| Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection