text.skipToContent text.skipToNavigation

ECM-UM12-04-89G-ULL

EDGE™ Module, Ultra Low Loss  12 F, LC Duplex to MTP® Connector, Bend-improved single-mode (OS2)

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number ECM-UM12-04-89G-ULL
Product Type Modules
Fiber Category Bend-improved SM (OS2)
Application Data Center LAN/SAN 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 12
Adapter Type Back MTP®
Adapter Color Back Black
Adapter Color Front Blue
Adapter Type Front Shuttered LC Duplex
Housing Type Modules
Color Black
Product Family EDGE™
Cable Design
Polarity Universal
Optical Specification - Hardware
Module Insertion Loss, Max 0.6 dB
Wavelengths 1310 nm / 1550 nm
Specifications - Connector A
Connector Type MTP® (pinned)
Polish APC
Ferrule Material Composite
Endface Type UPC
Specifications - Connector B
Connector Type LC Duplex
Polish UPC
Ferrule Material Ceramic
Endface Type UPC
Dimensions
Width 104 mm
Depth 125 mm
Length 0 mm
Ordering Information
Packaging Method Individual Blister Packs
Units per Delivery 1/1