

ECM-RM12-05-93T
EDGE™ Module 12F, 50 µm multimode (OM3)
También le puede interesar
Especificaciones generales
Número del producto | ECM-RM12-05-93T |
Product Type | Modules |
Fiber Category | 50 µm MM (OM3) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered LC Duplex |
Housing Type | Modules |
Product Family | EDGE™ |
Cable Design
Polarity | Straight through |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | 50 µm MM (OM3) |
Specifications - Connector A
Connector Type | LC duplex |
Polish | PC |
Ferrule Material | Composite |
Endface Type | PC |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Polish | PC |
Ferrule Material | Ceramic |
Endface Type | PC |
Dimensions
Width | 103 mm |
Depth | 125 mm |
Ordering Information
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |