

ECM-UM12-04-89G
EDGE™ Module 12 F, LC Duplex to MTP® Connector, Bend-improved single-mode (OS2)
También le puede interesar
Especificaciones generales
Número del producto | ECM-UM12-04-89G |
Product Type | Modules |
Fiber Category | Bend-improved SM (OS2) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Black |
Adapter Color Front | Blue |
Adapter Type Front | Shuttered LC Duplex |
Housing Type | Modules |
Color | Black |
Product Family | EDGE™ |
Number of Adapters per Panel | 6 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Module Insertion Loss, Max | 1 dB |
Wavelengths | 1310 nm / 1550 nm |
Specifications - Connector A
Connector Type | LC duplex |
Polish | UPC |
Ferrule Material | Composite |
Endface Type | UPC |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Polish | APC |
Ferrule Material | Ceramic |
Dimensions
Width | 90 mm |
Depth | 125 mm |
Ordering Information
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |