ECM-UM12-05-93Q
EDGE™ Module 12F, 50 µm (OM4), LC Duplex, PC, MTP® PC, Connector (pinned), multimode
Você também pode estar interessado em
Especificações gerais
| Número do produto | ECM-UM12-05-93Q |
| Product Type | Modules |
| Fiber Category | 50 µm MM (OM4) |
| Mounting Type | Rack-mount |
| Application | Data Center |
Especificações gerais
| Número do produto | ECM-UM12-05-93Q |
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered LC Duplex |
| Housing Type | Modules |
| Color | Black |
| Product Family | EDGE™ |
| Number of Adapters per Panel | 6 |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered LC Duplex |
| Housing Type | Modules |
| Color | Black |
| Product Family | EDGE™ |
| Number of Adapters per Panel | 6 |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
| Connector Type | LC duplex |
| Polish | PC |
| Ferrule Material | Composite |
| Endface Type | PC |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
| Polish | PC |
| Ferrule Material | Ceramic |
Dimensions
| Width | 92 mm |
| Depth | 125 mm |
| Weight | 1 kg |
Ordering Information
| Packaging Method | Individual Blister Packs |
| Units per Delivery | 1/1 |