ETM-5A-G
EDGE™ Tap Module Single-mode (OS2), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE
Especificações gerais
| Número do produto | ETM-5A-G |
| Product Type | Modules |
| Fiber Category | Single-mode (OS2) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 4 |
| Adapter Color Front | Blue / Red |
| Adapter Type Front | Shuttered LC |
| Housing Type | Modules |
| Color | Gray |
| Number of Ports | 4 |
| Number of Adapters per Panel | 2 |
Cable Design
| Fiber Count | 4 |
| Polarity | Straight-Through, TIA-568 Type-A |
Optical Specification - Hardware
| Split Ratio Live/Tap | 50/50 |
| Splitter Loss for Tap Modules | 3.6 dB LIVE / 3.6 dB TAP |
| Fiber Category | Single-mode (OS2) |
Specifications - Connector A
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
Specifications - Connector B
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
Dimensions
| Height | 12 mm |
| Width | 191 mm |
| Depth | 152 mm |
Ordering Information
| Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint