


ETM-5A-Q
EDGE™ Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE
General Specifications
Product Number | ETM-5A-Q |
EAN Code | 4056418147826 |
Product Type | Modules |
Fiber Category | 50 µm MM (OM4) |
Mounting Type | Rack Mount |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 4 |
Adapter Color Front | Aqua / Red |
Adapter Type Front | Shuttered LC |
Housing Type | Modules |
Color | Gray |
Number of Ports | 4 |
Number of Adapters per Panel | 2 |
Cable Design
Polarity | Straight-Through, TIA-568 Type-A |
Optical Specification - Hardware
Split Ratio Live/Tap | 50/50 |
Splitter Loss for Tap Modules | 3.6 dB LIVE / 3.6 dB TAP |
Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
Connector Type | LC Duplex |
Ferrule Material | Ceramic |
Specifications - Connector B
Connector Type | LC Duplex |
Ferrule Material | Ceramic |
Dimensions
Height | 12 mm |
Width | 115 mm |
Depth | 152 mm |
Weight | 9 kg |
Ordering Information
Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint