ETM-5B-G-S
EDGE™ Tap Module Single-mode (OS2), 50/50 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A)
General Specifications
Product Number | ETM-5B-G-S |
Product Type | Modules |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack Mount |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Type Back | MTP® |
Adapter Color Back | Black / Red |
Adapter Color Front | Blue |
Adapter Type Front | Shuttered LC |
Housing Type | Modules |
Number of Ports | 12 |
Number of Adapters per Panel | 6 |
Cable Design
Polarity | Straight-Through, TIA-568 Type-A |
Connector Specs
Connector Type | LC |
Specifications - Connector A
Connector Type | LC Duplex |
Ferrule Material | Ceramic |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Ferrule Material | Ceramic |
Dimensions
Weight | 16 kg |
Ordering Information
Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint