ETM-5C-G-R
EDGE™ Tap Module Single-mode (OS2), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned black MTP adapters labelled LIVE, enables six monitored ports
Especificaciones generales
| Número del producto | ETM-5C-G-R |
| Product Type | Modules |
| Fiber Category | Single-mode (OS2) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Black / Red |
| Adapter Color Front | Black |
| Adapter Type Front | MTP® |
| Housing Type | Modules |
| Number of Adapters per Panel | 6 |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Split Ratio Live/Tap | 50/50 |
| Splitter Loss for Tap Modules | 3.6 dB LIVE / 3.6 dB TAP |
| Fiber Category | Single-mode (OS2) |
Specifications - Connector A
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
Dimensions
| Height | 12 mm |
| Width | 242 mm |
| Depth | 159 mm |
Ordering Information
| Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint