


ETM-5C-Q
EDGE™ Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned aqua MTP adapters labeled LIVE, enables six 10G monitored ports or one 40G monitored ports
通用规范
产品编码 | ETM-5C-Q |
Product Type | Modules |
Fiber Category | 50 µm MM (OM4) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua |
Adapter Color Front | Aqua / Red |
Adapter Type Front | MTP to MTP |
Housing Type | Modules |
Panel or Module Type | EDGE™ |
Number of Adapters per Panel | 6 |
Cable Design
Fiber Count | 12 |
Polarity | Universal |
Optical Specification - Hardware
Module Insertion Loss, Max | 4.3 dB |
Split Ratio Live/Tap | 50/50 |
Splitter Loss for Tap Modules | 3.6 dB LIVE / 3.6 dB TAP |
Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Dimensions
Height | 12 mm |
Width | 140 mm |
Depth | 159 mm |
Ordering Information
Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint