 
 
             
            ETM-7A-Q
EDGE™ Tap Module 50 µm MM (OM4), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE
                General Specifications
        | Product Number | ETM-7A-Q | 
| Product Type | Modules | 
| Fiber Category | 50 µm MM (OM4) | 
| Application | Data Center | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Fiber Count | 4 | 
| Adapter Color Front | Aqua / Red | 
| Adapter Type Front | Shuttered LC | 
| Housing Type | Modules | 
| Color | Gray | 
| Number of Adapters per Panel | 2 | 
                Cable Design
        | Polarity | Straight-Through, TIA-568 Type-A | 
                Optical Specification - Hardware
        | Split Ratio Live/Tap | 70/30 | 
| Splitter Loss for Tap Modules | 1.8 dB LIVE / 6.6 dB TAP | 
| Fiber Category | 50 µm MM (OM4) | 
                Specifications - Connector A
        | Connector Type | LC duplex | 
| Ferrule Material | Ceramic | 
                Specifications - Connector B
        | Connector Type | LC duplex | 
| Ferrule Material | Ceramic | 
                Dimensions
        | Height | 12 mm | 
| Width | 267 mm | 
| Depth | 152 mm | 
| Weight | 16 kg | 
                Ordering Information
        | Units per Delivery | 1/1 | 
Designed for Duplex based infrastructure solutions
            
        Utilizes advanced splitter technology
            Maintains equal modal power distribution, reducing insertion loss for increased link reach
        EDGE Solutions-based footprint
            
        