ETM-7B-Q-S
EDGE™ Tap Module 50 µm MM (OM4), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A)
通用规范
| 产品编码 | ETM-7B-Q-S |
| Product Type | Modules |
| Fiber Category | 50 µm MM (OM4) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua / Red |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered LC |
| Housing Type | Modules |
| Number of Adapters per Panel | 6 |
Cable Design
| Polarity | Straight-Through, TIA-568 Type-A |
Specifications - Connector A
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
| Ferrule Material | Ceramic |
Dimensions
| Weight | 16 kg |
Ordering Information
| Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint