![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports](https://www.corning.com/catalog/coc/products/e/edge-tap-module/images/edge-tap-module_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
ETM-7C-G-R
EDGE™ Tap Module Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports
General Specifications
Product Number | ETM-7C-G-R |
EAN Code | 4056418147260 |
Product Type | Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Black / Red |
Adapter Color Front | Black |
Adapter Type Front | MTP® |
Housing Type | Modules |
Number of Adapters per Panel | 6 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Split Ratio Live/Tap | 70/30 |
Splitter Loss for Tap Modules | 2.0 dB LIVE / 6.0 dB TAP |
Fiber Category | Single-mode (OS2) |
Specifications - Connector A
Connector Type | MT-RJ (pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Dimensions
Height | 12 mm |
Width | 394 mm |
Depth | 159 mm |
Weight | 11 kg |
Ordering Information
Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint