General Specifications
Product Number | ETM-7C-Q-R |
EAN Code | 4056418147253 |
Product Type | Modules |
Fiber Category | 50 µm MM (OM4) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua / Red |
Adapter Color Front | Aqua |
Adapter Type Front | MTP® |
Housing Type | Modules |
Number of Adapters per Panel | 6 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Split Ratio Live/Tap | 70/30 |
Splitter Loss for Tap Modules | 1.8 dB LIVE / 6.6 dB TAP |
Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Dimensions
Height | 12 mm |
Width | 318 mm |
Depth | 159 mm |
Ordering Information
Units per Delivery | 1/1 |