ECM8-UM08-18-E8G-ULL
EDGE8® MTP® to LC Duplex Module 8F, Bend-improved Single-mode (OS2), Ultra-Low-Loss
General Specifications
| Product Number | ECM8-UM08-18-E8G-ULL |
| Product Type | Modules |
| Fiber Category | Bend-improved SM (OS2) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 8 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Black |
| Adapter Color Front | Green |
| Adapter Type Front | Shuttered LC Duplex |
| Housing Type | EDGE™ |
| Panel or Module Type | EDGE8 |
| Product Family | EDGE8 |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.6 dB |
Specifications - Connector A
| Connector Type | MTP® (non-pinned) |
| Polish | APC |
| Ferrule Material | Composite |
Specifications - Connector B
| Connector Type | LC duplex |
| Polish | APC |
| Ferrule Material | Ceramic |
Dimensions
| Width | 121 mm |
| Depth | 125 mm |
Ordering Information
| Package Contents | Modules packaged in individual blister packs |
| Packaging Method | Individual Blister Packs |
| Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection