

ETM8-70C-G-R
EDGE8® Tap Module 4-Port; Conf C (MTP-MTP); SMF; 70/30 Split Ratio (Rear Tap)
You might also be interested in
General Specifications
Product Number | ETM8-70C-G-R |
Product Type | Panels and Modules |
Fiber Category | Bend-improved SM (OS2) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 8 |
Adapter Type Back | MTP® |
Adapter Color Back | Black (non-pinned) / Red (non-pinned) |
Adapter Color Front | Black (pinned) |
Adapter Type Front | MTP® |
Housing Type | Modules |
Panel or Module Type | EDGE8 |
Number of Adapters per Panel | 1 |
Cable Design
Polarity | Universal |
Design - Adapter
Adapter Type | SC |
Optical Specification - Hardware
Split Ratio Live/Tap | 70/30 |
Wavelengths | 1310 nm / 1550 nm |
Dimensions
Width | 5985 mm |
Depth | 1181 mm |
Ordering Information
Package Contents | Modules packaged in individual blister packs. |
Units per Delivery | 1/1 |
Shuttered adapters
Creates one-hand operation while eliminating the need to remove and store dust caps
VFL-compatible shutters
Decreases time needed to test and troubleshoot a link
Key identifiers
8 on module and slider for easy identification as a Base-8 component
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Universal wiring
Decreases complexity and risks associated with managing polarity during moves, adds and changes