

ETM8-90B-G
EDGE8® Tap Module 4-Port; Conf B (MTP-LC); SMF; 90/10 Split Ratio
通用规范
产品编码 | ETM8-90B-G |
EAN Code | 4056418312989 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 8 |
Adapter Type Back | MTP® |
Adapter Color Back | Black (non-pinned) / Red (non-pinned) |
Adapter Color Front | Blue |
Adapter Type Front | Shuttered LC |
Housing Type | Panels and Modules |
Panel or Module Type | EDGE8® |
Number of Adapters per Panel | 4 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Split Ratio Live/Tap | 90/10 |
Wavelengths | 1310 nm / 1550 nm |
Dimensions
Width | 5985 mm |
Depth | 1181 mm |
Weight | 5 kg |
Ordering Information
Package Contents | Modules packaged in individual blister packs. |
Units per Delivery | 1/1 |
Shuttered adapters
Creates one-hand operation while eliminating the need to remove and store dust caps
VFL-compatible shutters
Decreases time needed to test and troubleshoot a link
Key identifiers
8 on module and slider for easy identification as a Base-8 component
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Universal wiring
Decreases complexity and risks associated with managing polarity during moves, adds and changes