 
 
            ECM-UM08-04-E7GF-ULL
Front Access Breakout Module 8 F, LC duplex to front access pinned MTP® connector, bend-improved Single-mode (OS2)
                You might also be interested in
            
        
                General Specifications
        | Product Number | ECM-UM08-04-E7GF-ULL | 
| Product Type | Panels and Modules | 
| Fiber Category | Bend-improved SM (OS2) | 
| Application | Data Center | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Fiber Count | 8 | 
| Adapter Color Front | Blue / Black | 
| Adapter Type Front | LC duplex/MTP (pinned) | 
| Housing Type | Panels and Modules | 
| Panel or Module Type | EDGE8 | 
| Number of Adapters per Panel | 4 | 
                Cable Design
        | Polarity | Universal | 
                Optical Specification - Hardware
        | Wavelengths | 1310 nm / 1550 nm | 
                Specifications - Connector A
        | Endface Type | APC | 
                Dimensions
        | Width | 110 mm | 
| Depth | 12 mm | 
| Weight | 1 kg | 
                Ordering Information
        | Package Contents | Modules packaged in individual blister packs. | 
| Units per Delivery | 1/1 | 
VFL-compatible shuttered LC adapters
            Creates one-hand operation and decreases time needed to test and troubleshoot a link
        Rear-loading capability
            Decreases the time to prepare and install modules into fiber housings
        High density
            Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
            Improved performance specs allow for more mated pairs and/or longer link distances
        Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection
         
                     
			 
			 
			