

ECM-UM08-05-E6QF-ULL
Front Access Breakout Module 8 F, LC duplex to front access non-pinned MTP® connector, 50 μm multimode (OM4)
You might also be interested in
General Specifications
Product Number | ECM-UM08-05-E6QF-ULL |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM3/OM4/OM5) |
Mounting Type | Rack-mount |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 8 |
Adapter Color Front | Aqua |
Adapter Type Front | LC duplex/MTP (non-pinned) |
Housing Type | Panels and Modules |
Panel or Module Type | EDGE8® |
Number of Adapters per Panel | 4 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Wavelengths | 850 nm / 1300 nm |
Dimensions
Width | 109 mm |
Depth | 12 mm |
Weight | 1 kg |
Ordering Information
Package Contents | Modules packaged in individual blister packs. |
Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection