

CCH8-UM24-04-E8G-ULL
Plug & Play™ Base-8 Module 24 F, shuttered LC to non-pinned MTP® connector, bend-improved Single-mode (OS2)
General Specifications
Product Number | CCH8-UM24-04-E8G-ULL |
Product Type | Panels and Modules |
Fiber Category | Bend-improved Single-Mode (OS2) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Adapter Type Back | MTP® (non-pinned) |
Adapter Color Back | Black |
Adapter Color Front | Blue |
Adapter Type Front | Shuttered LC |
Housing Type | Panels and Modules |
Panel or Module Type | EDGE8® |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Wavelengths | 1310 nm / 1550 nm |
Ordering Information
Units per Delivery | 1/1 |