

CCH-UM24-04-89G
Plug & Play™ Universal Module, LC 24 F, Shuttered LC Duplex to MTP®, OS2
You might also be interested in
General Specifications
Product Number | CCH-UM24-04-89G |
EAN Code | 4042673188599 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Adapter Type Back | MTP® |
Adapter Color Back | Black |
Adapter Color Front | Blue |
Adapter Type Front | Shuttered LC |
Housing Type | CCH |
Color | Black |
Number of Adapters per Panel | 12 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Fiber Category | Single-mode (OS2) |
Insertion Loss-S | 1.25 dB |
Connector modules
Allow for fibre modularity while offering both front and rear loading capability
Shuttered modules
Create one-hand operation while eliminating need to keep up with dust caps
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications
Standard and low-loss components
Provide means of meeting increasingly stringent network performance requirements