CCHE-CP12-05
CCHE Panel, LC Duplex 12 F, 62.5 µm multimode (OM1)
General Specifications
| Product Number | CCHE-CP12-05 |
| Fibre category | 62.5 µm MM (OM1) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -20 °C to 70 °C |
Design
| Fibre count | 12 |
| Adapter colour front | Beige |
| Colour | Black |
| Number of adapters | 6 |
Design - Adapter
| Housing Color | Beige |
| Housing Material | Composite |
| Keyed adapter | No |
| Shuttered adapter | No |
| Adapter type | LC duplex |
| Insert material | Ceramic |
Dimensions
| Width | 35 mm |
| Weight | 6 kg |
Ordering Information
| Shipping weight | 3 kg |
| Shipping Height | 250 mm |
| Shipping Width | 190 mm |
| Shipping Depth | 180 mm |
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fibre count options in most adapter styles
Also available for copper modules 12-fibre ST Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel