CCHE-CP72-89
CCHE Panel, MTP UPC, 72 F, single-mode (OS2)
General Specifications
| Product Number | CCHE-CP72-89 |
| 光纤类别 | 单模(OS2) |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
| 温度范围,操作 | -20 °C to 70 °C (-4 °F to 158 °F ) |
设计
| 光纤芯数 | 72 |
| 适配器颜色正面 | 黑色 |
| 颜色 | 黑色 |
| 适配器数 | 6 |
Design - Adapter
| Housing Color | Black |
| Housing Material | Composite |
| Keyed adapter | No |
| Shuttered adapter | No |
| 适配器类型 | MTP® |
| 插件材料 | 陶瓷 |
尺寸
| 宽度 | 35 mm |
| Weight | 12 kg |
订购信息
| Shipping Height | 250 mm |
| Shipping Width | 190 mm |
| Shipping Depth | 180 mm |
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fiber count options in most adapter styles
Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel