 
 
            CCHE-CP96-89
CCHE Panel, MTP UPC, 96 F, single-mode (OS2)
                General Specifications
        | Product Number | CCHE-CP96-89 | 
| Fiber Category | Single-mode (OS2) | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Environmental Conditions
        | Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) | 
                Design
        | Fiber Count | 96 | 
| Adapter Color Front | Black | 
| Color | Black | 
| Number of Adapters | 8 | 
                Design - Adapter
        | Housing Color | Black | 
| Housing Material | Composite | 
| Keyed adapter | No | 
| Shuttered adapter | No | 
| Adapter Type | MTP® | 
| Insert | Ceramic | 
                Dimensions
        | Width | 35 mm | 
| Weight | 7000 kg | 
                Ordering Information
        | Shipping Weight | 32 kg | 
| Shipping Height | 250 mm | 
| Shipping Width | 190 mm | 
| Shipping Depth | 180 mm | 
Designed to accommodate all industry-standard adapter types
            
        Unique colour-coded connector labeling system
            
        Universal approach is used
            
        Available in 6-, 8- and 12-fiber count options in most adapter styles
            
        Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel
            
        