

CCHE-CP06-57
CCHE Panel, SC Duplex 6 F, 62.5 µm multimode (OM1)
通用规范
产品编码 | CCHE-CP06-57 |
光纤类别 | 62.5 µm 多模 (OM1) |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
温度范围,操作 | -20 °C - 70 °C (-4 °F - 158 °F ) |
设计
光纤芯数 | 6 |
适配器颜色正面 | 米黄色 |
颜色 | 黑色 |
适配器数 | 3 |
Design - Adapter
Housing Color | Beige |
Housing Material | Composite |
Keyed adapter | No |
Shuttered adapter | No |
适配器类型 | SC双工 |
插件材料 | 陶瓷 |
尺寸
宽度 | 35 mm |
Weight | 7000 kg |
订购信息
Shipping Weight | 32 kg |
Shipping Height | 250 mm |
Shipping Width | 190 mm |
Shipping Depth | 180 mm |
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fiber count options in most adapter styles
Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel