CCHE-CP06-E7
CCHE Panel, SC Duplex 6 F, 50 µm multimode (OM3/4)
General Specifications
| Product Number | CCHE-CP06-E7 |
| Fiber Category | 50 µm MM (OM3) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
| Fiber Count | 6 |
| Adapter Color Front | Aqua |
| Color | Black |
| Number of Adapters | 3 |
Design - Adapter
| Housing Color | Aqua |
| Housing Material | Composite |
| Keyed adapter | No |
| Shuttered adapter | No |
| Adapter Type | SC Duplex |
| Insert | Ceramic |
Dimensions
| Width | 35 mm |
| Weight | 7000 kg |
Ordering Information
| Shipping Weight | 32 kg |
| Shipping Height | 250 mm |
| Shipping Width | 190 mm |
| Shipping Depth | 180 mm |
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fiber count options in most adapter styles
Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel