

EDGE-CP72-U3
EDGE™ Panels 72 F, 6X MTP Adapter Panel, shuttered, multimode (OM3/OM4)
General Specifications
Product Number | EDGE-CP72-U3 |
Fiber Category | 50 µm MM (OM3/OM4/OM5) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 6 |
Fiber Count | 72 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua |
Adapter Type Master Level | MTP®/MPO |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered MTP |
Design - Adapter
Housing Color | Aqua |
Dimensions
Depth | 14.43 mm |
Weight | 11 kg |
Ordering Information
Units per Delivery | 1/1 |
Reversible MTP adapters allow on-site polarity changes
Reduced risk of installation delays or errors during commissioning of new devices
Utilises existing EDGE Solutions hardware and backbone cabling
Higher return on investment and reduced capitalisation and installation costs
Corning® ClearCurve® fiber-enabled components create smaller form factor, more rugged cabling
Reduced congestion within and between racks for improved airflow; less risk of downtime due to pinched or bent cables
MTP adapter panels
Facilitate simple upgrades to parallel optics
No need for dust caps
Provide reliable dust protection
Translucent shutters
Diffuse VFL light and allows fiber identification for 6 port MTP and LC panels