EDGE-CP72-U8
EDGE™ Panels 72 F, 50 µm multimode (OM3/OM4), violet
Spécifications générales
| Référence du produit | EDGE-CP72-U8 |
| Fiber Category | 50 µm MM (OM3/OM4/OM5) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Adapters per Panel | 6 |
| Fiber Count | 72 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Violet |
| Adapter Type Master Level | MTP®/MPO |
| Adapter Color Front | Violet |
| Adapter Type Front | Shuttered MTP |
| Number of Adapters | 6 |
Design - Adapter
| Housing Color | Violet |
| Adapter Style | Shuttered |
Dimensions
| Depth | 14.43 mm |
| Weight | 11 kg |
Ordering Information
| Package Contents | 1 panel |
| Shipping Weight | 23 kg |
| Units per Delivery | 1/1 |
Reversible MTP adapters allow on-site polarity changes
Reduced risk of installation delays or errors during commissioning of new devices
Utilises existing EDGE Solutions hardware and backbone cabling
Higher return on investment and reduced capitalisation and installation costs
Corning® ClearCurve® fiber-enabled components create smaller form factor, more rugged cabling
Reduced congestion within and between racks for improved airflow; less risk of downtime due to pinched or bent cables
MTP adapter panels
Facilitate simple upgrades to parallel optics
No need for dust caps
Provide reliable dust protection
Translucent shutters
Diffuse VFL light and allows fiber identification for 6 port MTP and LC panels