EMOD8-CP08-DD
EDGE8® Adapter Panels, LC Shuttered, 8F, yellow adapter
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 8 |
| Adapter Type Back | LC |
| Adapter Color Back | Yellow |
| Adapter Type Master Level | LC duplex |
| Adapter Color Front | Yellow |
| Number of Adapters | 4 |
Design - Adapter
| Adapter Style | Shuttered |
| Adapter Type | LC Shuttered |
Dimensions
| Depth | 127 mm |
| Weight | 1 kg |
Ordering Information
| Shipping Weight | 2 kg |
| Units per Delivery | 1/1 |
Installation
Can be installed or removed from the front or rear of a housing
Key identifiers
Gray color for easy identification as a Base-8 component
Network upgrades
Facilitate in easy-open containers
12 color-coded mechanical key positions
Prevents mismatch of networks
Adapter options
Adapters are colored to provide network segmentation
8F Panel
Provide LC connection points between LC uniboot trunks and uniboot patchcords