

EMOD8-CP08-DF
EDGE8® Adapter Panels, LC Shuttered, 8F, slate adapter
通用规范
产品编码 | EMOD8-CP08-DF |
Product Type | Panels |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 8 |
Adapter Type Back | LC |
Adapter Color Back | Slate |
Adapter Type Master Level | LC duplex |
Adapter Color Front | Slate |
Housing Type | Panels |
Number of Adapters | 4 |
Design - Adapter
Adapter Style | Shuttered |
Adapter Type | LC Duplex Shuttered |
Dimensions
Depth | 127 mm |
Weight | 1 kg |
Ordering Information
Shipping Weight | 2 kg |
Units per Delivery | 1/1 |
Installation
Can be installed or removed from the front or rear of a housing
Key identifiers
Gray color for easy identification as a Base-8 component
Network upgrades
Facilitate in easy-open containers
12 color-coded mechanical key positions
Prevents mismatch of networks
Adapter options
Adapters are colored to provide network segmentation
8F Panel
Provide LC connection points between LC uniboot trunks and uniboot patchcords