text.skipToContent text.skipToNavigation

EMOD8-CP08-DG

EDGE8® Adapter Panels, LC  Shuttered, 8F, white adapter

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number EMOD8-CP08-DG
Product Type Panels
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 8
Adapter Type Back LC
Adapter Color Back White
Adapter Type Master Level LC Duplex
Adapter Color Front White
Housing Type Panels
Number of Adapters 4
Design - Adapter
Adapter Type LC Duplex Shuttered
Dimensions
Depth 127 mm
Weight 1 kg
Length 0 mm
Ordering Information
Shipping Weight 2 kg
Units per Delivery 1/1
Installation
Can be installed or removed from the front or rear of a housing
Key identifiers
Gray color for easy identification as a Base-8 component
Network upgrades
Facilitate in easy-open containers
12 color-coded mechanical key positions
Prevents mismatch of networks
Adapter options
Adapters are colored to provide network segmentation
8F Panel
Provide LC connection points between LC uniboot trunks and uniboot patchcords