EDGE8-CP16-V4
EDGE8® Adapter Panels, MTP® 16F, RPS, 2 port panel with 2 green adapters
You might also be interested in
General Specifications
Product Number | EDGE8-CP16-V4 |
Product Type | Panels |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 16 |
Adapter Type Back | MTP® |
Adapter Color Back | Green |
Adapter Type Master Level | MTP®/MPO |
Adapter Color Front | Green |
Housing Type | Panels |
Number of Adapters | 2 |
Dimensions
Height | 11.8 mm |
Width | 60.9 mm |
Depth | 1259 mm |
Weight | 1 kg |
Length | 0 mm |
Ordering Information
Shipping Weight | 2 kg |
Units per Delivery | 1/1 |
Shipping Height | 19 mm |
Shipping Width | 178 mm |
Shipping Depth | 121 mm |
Installation
Can be installed or removed from the front or rear of a housing
Key identifiers
Gray color for easy identification as a Base-8 component
Network upgrades
Facilitate in easy-open containers
32-fiber Panel
Provide MTP connection points between trunks and harness or extender trunks
12 color-coded mechanical key positions
Prevents mismatch of networks
Keyed and non-keyed connectors and adapters
Provide security in network panel
Adapter options
Adapters are colored to provide network segmentation