

EDGE8-CP16-V5
EDGE8® Adapter Panels, MTP® 16F, RPS, 2 port panel with 2 beige adapters
You might also be interested in
General Specifications
Product Number | EDGE8-CP16-V5 |
Product Type | Panels |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 16 |
Adapter Type Back | MTP® |
Adapter Color Back | Beige |
Adapter Type Master Level | MTP®/MPO |
Adapter Color Front | Beige |
Housing Type | Panels |
Number of Adapters | 2 |
Design - Adapter
Adapter Style | Shuttered |
Dimensions
Height | 11.8 mm |
Width | 60.9 mm |
Depth | 1259 mm |
Weight | 1 kg |
Ordering Information
Shipping Weight | 2 kg |
Units per Delivery | 1/1 |
Shipping Height | 19 mm |
Shipping Width | 178 mm |
Shipping Depth | 121 mm |
安装
可以从配线箱的前后安装和拆卸
主要标示符
灰色便于识别是基于8芯的组件
网络升级
便于易开设备
32芯面板
提供主干光缆和分支组件或主干延伸光缆之间的MTP连接点
12色标机械键位置
防止网络错配
带键和不带键连接器和适配器
提供在网络面板上的安全性
适配器选项
不同颜色的适配器提供网络分类