EDGE8-CP16-VB
EDGE8® Adapter Panels, MTP® 16F, RPS, 2 port panel with 2 brown adapters
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 16 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Brown |
| Adapter Type Master Level | MTP®/MPO |
| Adapter Color Front | Brown |
| Number of Adapters | 2 |
Design - Adapter
| Adapter Style | Shuttered |
Dimensions
| Height | 11.8 mm |
| Width | 60.9 mm |
| Depth | 1259 mm |
| Weight | 1 kg |
Ordering Information
| Shipping Weight | 2 kg |
| Shipping Height | 19 mm |
| Shipping Width | 178 mm |
| Shipping Depth | 121 mm |
| Units per Delivery | 1/1 |
Installation
Can be installed or removed from the front or rear of a housing
Key identifiers
Gray color for easy identification as a Base-8 component
Network upgrades
Facilitate in easy-open containers
32-fiber Panel
Provide MTP connection points between trunks and harness or extender trunks
12 color-coded mechanical key positions
Prevents mismatch of networks
Keyed and non-keyed connectors and adapters
Provide security in network panel
Adapter options
Adapters are colored to provide network segmentation