text.skipToContent text.skipToNavigation

EDGE8-CP24-V7

EDGE8® Adapter Panels, MTP®  24F, RPS, 3 port panel with 3 slate adapters

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
您可能还感兴趣
通用规范
产品编码 EDGE8-CP24-V7
Product Type Panels
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 24
Adapter Type Back MTP®
Adapter Color Back Slate
Adapter Type Master Level MTP®/MPO
Adapter Color Front Slate
Housing Type Panels
Number of Adapters 3
Design - Adapter
Adapter Style Shuttered
Dimensions
Height 11.8 mm
Width 60.9 mm
Depth 1259 mm
Weight 1 kg
Ordering Information
Shipping Weight 2 kg
Units per Delivery 1/1
Shipping Height 19 mm
Shipping Width 178 mm
Shipping Depth 121 mm
安装
可以从配线箱的前后安装和拆卸
主要标示符
灰色便于识别是基于8芯的组件
网络升级
便于易开设备
32芯面板
提供主干光缆和分支组件或主干延伸光缆之间的MTP连接点
12色标机械键位置
防止网络错配
带键和不带键连接器和适配器
提供在网络面板上的安全性
适配器选项
不同颜色的适配器提供网络分类