LDC-CP1P-11
Lightguide Distribution Center (LDC) Connector Panel, LGX Compatible FC adapters, 6 F, Single-mode (OS2)
General Specifications
| Product Number | LDC-CP1P-11 |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 6 |
| Connector Configuration | FC |
| Panel or Module Type | LDC |
Cable Design
| Fiber Count | 6 |
Design - Adapter
| Housing Color | Platinum |
| Adapter Type | FC |
Specifications - Connector A
| Polish | UPC |
Ordering Information
| Units per Delivery | 1/1 |
Accommodates standard connector types
Reduces inventory
Individual connector adapters
Enable easy connector access
Integrated fibre routing and bend-radius protection
Minimises insertion loss