

CCHSPLYL6CD6CE1108
CCH Splitters CCH Splitters
通用规范
产品编码 | CCHSPLYL6CD6CE1108 |
EAN Code | 4056418140124 |
Splitter Type | Modules |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splitter Module | 1x8 |
Splitter input connector | SC APC, 63.5 cm (25-in), Aqua Pigtail Leg, Standard |
Splitter output connector | SC APC, 81 cm (32-in), Yellow Pigtail Legs, Standard |
Design - Adapter
Adapter Type | SC |
Optical Specification - Hardware
Splitter Insertion Loss Max | 10.5 dB |
Splitter PDL (Polarization Dependent Loss) | 0.2 dB |
Splitter Insertion Loss, Typical | 9.8 dB |
Splitter Uniformity | 1 dB |
Splitter Directivity | 55 dB |
Splitter Return Loss | > 55 dB |
Dimensions
Height | 15.5 cm |
Width | 3.3 cm |
Depth | 12.5 cm |
Ordering Information
Package Contents | Splitter module with legs; CCH footprint bracket |