CTXCMA00-B3-SP1132
Centrix™ Splitter Cassette One - 1x32 split, LC APC, (OS2)
Especificações gerais
| Número do produto | CTXCMA00-B3-SP1132 |
| Splitter Type | Cassettes |
| Product Type | Splitters |
| Application | Central Office, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C para 70 °C (-40 °F para 158 °F ) |
Design
| Splitter Module | 1x32 |
| Polish | APC |
| Pigtail Type | Single fiber |
| Product Family | Centrix™ |
| Number of Ports | 33 |
Optical Specification - Hardware
| Splitter Uniformity | 1.5 dB |
| Splitter PDL (Polarization Dependent Loss) | 0.3 dB |
Connector Specs
| Polish | APC |
| Connector Type | LC |
Specifications - Connector A
| Connector Type | LC APC |
Dimensions
| Height | 0.55 in |
| Width | 32 cm |
| Depth | 29 cm |
| Weight | 2 kg |
Ordering Information
| Shipping Weight | 2.5 kg |
| Units per Delivery | 1/1 |
Easy port access and identification
Easy port access and identification
Front and top labeling for easy identification
Shuttered LC adapter with integrated dust protection
Integrated patch cord guide supports patch management