text.skipToContent text.skipToNavigation

SPT0N005C1108L1501509

Splitter Minimodule  1x8, Spliced Input, SC UPC Output, 150 cm legs

Entre em contato com o distribuidor local para obter os prazos de entrega
Especificações gerais
Número do produto SPT0N005C1108L1501509
Splitter Type Modules
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -33 °C  para  70 °C    (-27.4 °F  para  158 °F    )
Design
Splitter input connector SC UPC
Splitter output connector SC UPC
Optical Specification - Hardware
Splitter Insertion Loss Max 10.4 dB
Splitter PDL (Polarization Dependent Loss) 0.2 dB
Splitter Uniformity 1 dB
Splitter Directivity 55 dB
Dimensions
Height 4 mm
Width 7 mm
Ordering Information
Units per Delivery 1/1