text.skipToContent text.skipToNavigation

SPT0N006C1232L1501509

Splitter Minimodule  2x32, Spliced Input, SC APC Output, 150 cm legs

通用规范
产品编码 SPT0N006C1232L1501509
Splitter Type Modules
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -33 °C  -  70 °C    (-27.4 °F  -  158 °F    )
Design
Splitter input connector SC APC
Splitter output connector SC APC
Optical Specification - Hardware
Splitter Insertion Loss Max 17.5 dB
Splitter PDL (Polarization Dependent Loss) 0.4 dB
Splitter Uniformity 2.5 dB
Splitter Directivity 55 dB
Dimensions
Height 6 mm
Width 20 mm
Ordering Information
Units per Delivery 1/1