MFT-124-S2
Multi-function Splice Trays (MFT) 1 splice tray, 24 F, heat-shrink splice protection
General Specifications
| Product Number | MFT-124-S2 |
| Application | Splicing |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Splice Tray Type | MFT splice tray |
| Housing Material | Composite |
| Number of Splice Trays | 1 |
| Color | Black |
| Splice Protectors Type | Heat Shrink |
| Number of Splice Protectors | 24 |
Dimensions
| Height | 210 mm |
| Width | 100 mm |
| Depth | 10 mm |
| Weight | 0.04 kg |
Ordering Information
| Shipping Weight | 0.55 kg |
| Units per Delivery | 4/1 |
Single-fibre and crimp fusion splice protectors, on request also for ribbon heat-shrink splice protectors and CamSplice™ mechanical splices
Stackable with or without pigtail extension for use in patch panels, wall boxes and in-line closures
Flip with hinged tail for use in dome closures
Hinged mounting allows full and easy access to each splice tray at any time
Maximum capacity of 24 single-fibre fusion splices
1200 mm long fibre slack
Controlled minimum bend radius 30 mm
Safely revertable sense of rotation of the fibres
Splice protection for single-mode and multimode fibres
Up to 8 buffer tube entries allowing for uncut fibres storage in mid-span applications
Break-out components eliminate the need of additional parts to mount the trays in the enclosures, to stack and lock the trays to each other and to fix buffer tubes or tight-buffered fibres
Transparent splice cover allows for a clear view of the fibres without need to access the tray