text.skipToContent text.skipToNavigation

M67-076-C

Splice Tray, Heat-shrink Fusion Splices  Clear cover, 0.4-in, 12 F

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number M67-076-C
EAN Code 4056418193007
Product Type Splice Trays
Technology Fusion Splice
Application Carrier Networks,  CATV Environments,  Central Office,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Splice Tray Type Standard with organizers for heat-shrink fusion splice protectors
Splice Tray Category 4S
Housing Type Splice Trays
Splice Protectors Type Heat Shrink
Splice Tray Capacity Single Fiber 12
Dimensions
Height 297 mm
Width 99 mm
Depth 10 mm
Length 0 mm
Ordering Information
Package Contents Installation Guide; splice tray base with splice holder; splice tray cover; 3 strain-relief grommet, ribbon, .75 L; three 1/8 x 4-in tie wrap, white
Units per Delivery 1/1
Metal trays powder coated
Ruggedness and durability
Fiber loop retention
Controls the bend radius
Positive holding action
Maximum splice protection