


M67-110
Splice Tray, Mass Fusion Splices or Heat-shrink Fusion Splices 0.4-in, 6 mass fusion splices or 12 heat-shrink fusion splices
General Specifications
Product Number | M67-110 |
Product Type | Splice Trays |
Technology | Fusion Splice |
Application | Carrier Networks, CATV Environments, Central Office, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | Standard with organizers for heat-shrink mass fusion splice protectors |
Splice Tray Category | 4R |
Splice Protectors Type | Heat Shrink, Mass Fusion |
Splice Tray Capacity Mass Fusion | 72 |
Splice Tray Capacity Single Fiber | 12 |
Dimensions
Height | 10 mm (0.39 in) |
Width | 175 mm (6.89 in) |
Depth | 89 mm (3.5 in) |
Ordering Information
Package Contents | Installation Guide; splice tray base with splice holder; splice tray cover |
Units per Delivery | 1/1 |
Metal trays powder coated
Ruggedness and durability
Used as a component of Corning's fiber distribution frame
Flipcard for easier record keeping
Fiber loop retention
Controls the bend radius
Positive holding action
Maximum splice protection