text.skipToContent text.skipToNavigation

CCS-LBL-PNL

Optional Jumper Shelf/Label Panel  For CCS-01U

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number CCS-LBL-PNL
Fiber Category Single-mode (OS2)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -20 °C  to  60 °C    (-4 °F  to  140 °F    )
Temperature Range, Storage -25 °C  to  70 °C    (-13 °F  to  158 °F    )
Design
Number of Adapters per Panel 6
Adapter Color Front Green
Adapter Type Front Shuttered LC
Panel or Module Type EDGE™
Cable Design
Polarity Classic
Design - Adapter
Adapter Type LC Duplex Shuttered
Optical Specification - Hardware
Module Insertion Loss, Max 0.5 dB
Connector Specs
Polish UPC
Connector Type LC duplex
Ferrule Material Ceramic
Specifications - Connector A
Ferrule Material Ceramic
Dimensions
Weight 0.08 kg
Ordering Information
Module Capacity 12
Units per Delivery 1/1