text.skipToContent text.skipToNavigation

G937596QPNCDX100F

EDGE™ MTP® Trunk  96F, 50 µm multimode (OM4), 100 ft

Envia normalmente em 24 Tag(e) O prazo real de entrega será confirmado no recebimento do pedido.

Você também pode estar interessado em
Especificações gerais
Número do produto G937596QPNCDX100F
Flame Rating Plenum (OFNP)
Fiber Category 50 µm MM (OM4)
Cable Assembly Type EDGE™ Trunk
Environment Indoor
Cable Type Indoor: ANSI/ICEA S-83-596
Pulling grip Yes
Connector Assembly Type MTP to MTP
Standards
Fiber Standards IEC 60793-2-10 for A1a class 50/125 multimode fibers; TIA/EIA 492AAAD (OM4); ITU-T Recommendation G.651; ISO/IEC 11801 Ed.2.2 Grade OM4 
Reaction to Fire Cca, s1b, d1, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 
Environmental Conditions
Temperature Range, Operation -10 °C  para  60 °C    (14 °F  para  140 °F    )
Design
Fiber Count 96
Polarity Extender, TIA-568 Type-A
Fiber Type Multimode
Mechanical Specifications
Nominal Outer Diameter 11.9 mm 
Max. Tensile Strength for Installation 660 N
Min. Bend Radius Installation 178.5 mm
Min. Bend Radius Operation 59.5 mm
Minimum Conduit Size with 18-in Elbow 77 mm
Optical Characteristics
Fiber Code T
Performance Option Code 90
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Specifications - Connector A
Insertion Loss, Max. 0.25 dB
Boot Color Black
Connector Type MTP® (pinned)
Ferrule Material Composite
Reflectance < -20 dB
Specifications - Connector B
Insertion Loss, Max. 0.25 dB
Boot Color Black
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Reflectance < -20 dB
Pulling Grip - Connector A
Pulling grip Yes
Tensile Strength 440 N
Grip Outer Diameter 56 mm
Pulling Grip - Connector B
Min. Duct Size Diameter 89 mm
Dimensions
Length 100 ft
Cable Weight 111 kg/km
Ordering Information
Packaging Method Plastic reel
Reel Diameter 23.5 in
Reel Width 5 in
Units per Delivery 1/1
Furcation - Connector A
Leg Length 1524 mm   -0 / +76mm
Furcation Type EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm
Leg Color Aqua
Leg Diameter 2 mm
Leg Count 8
Furcation - Connector B
Furcation Type EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm
Leg Color Aqua
Leg Diameter 2 mm
Leg Count 8
Leg Length 838 mm   -0 / +76mm
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Fiber optic trunk cable manufactured with Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection
Non-pinned MTP connectors on both ends
Fiber optic trunks designed to interface with the EDGE solutions or Plug & Play™ systems modules