

HA90420GLZ-KB003M
EDGE™ Solutions 24 F MTP® Breakout Harness 24 F MTP® (non-pinned) to 10x LC duplex, LSZH, OS2, Breakout polarity, LC duplex leg length of 24 in (K), 3 m
通用规范
产品编码 | HA90420GLZ-KB003M |
Flame Rating | Plenum (OFNP) |
Fiber Category | Bend-improved SM (OS2) |
Cable Assembly Type | EDGE™ Harness |
Connector Assembly Type | MTP to MTP |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
Design
Fiber Count | 24 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Refer to AE Note 150 |
Mechanical Specifications
Nominal Outer Diameter | 3.6 mm |
Max. Tensile Strength for Installation | 220 N |
Min. Bend Radius Installation | 36 mm |
Min. Bend Radius Operation | 54 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
Polish | APC |
Insertion Loss, Max. | 0.75 dB |
Boot Color | Red |
Connector Type | 24 F MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Color | Green |
Specifications - Connector B
Polish | UPC |
Insertion Loss, Max. | 0.25 dB |
Boot Color | Blue |
Connector Type | LC |
Ferrule Material | Ceramic |
Housing Color | Blue |
Boot Type | Duplex |
Furcation - Connector A
Furcation Type | Heat Shrink |
Leg Diameter | 2 mm |
Shortest Staggering Leg Length (mm) | 609 mm |
Dimensions
Length | 3 m |
Ordering Information
Units per Delivery | 1/1 |