

H897812GLZ-3A001.65M
EDGE™ Solutions Harness 12 F, MTP® PRO to 6 LC Duplex Uniboot Connectors, Cisco Nexus Stagger 3, 1.65 m
General Specifications
Product Number | H897812GLZ-3A001.65M |
Flame Rating | LSZH/FRNC |
Fiber Category | SMF-28® Ultra |
Cable Assembly Type | EDGE™ Harness |
Environment | Indoor |
Application | Data Center LAN/SAN |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-10 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Fiber Count | 12 |
Outer Jacket Material | LSZH/FRNC |
Mechanical Specifications
Tensile Strength | 400 N |
Nominal Outer Diameter | 2.9 mm |
Crush Resistance | 750 N/10 cm |
Min. Bend Radius Installation | 29 mm |
Min. Bend Radius Operation | 15 mm |
Specifications - Connector A
Polish | UPC |
Insertion Loss, Max. | 0.25 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® PRO (pinned) |
Ferrule Material | Composite |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Specifications - Connector B
Reflectance, Typical | ≤ -58 dB |
Polish | UPC |
Insertion Loss, Max. | 0.5 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Blue |
Connector Type | LC duplex |
Ferrule Material | Ceramic |
Housing Color | Blue |
Housing Material | Composite |
Boot Type | Uniboot |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Leg Length | 1650 mm |
Leg Diameter | 2.9 mm |
Leg Count | 1 |
Furcation - Connector B
Leg Diameter | 2 mm |
Shortest Staggering Leg Length (mm) | 155 mm |
Plug Type | Size 1 EDGE™ |
Leg Count | 6 |
Plug Height | 15 mm |
Plug Width | 15 mm |
Plug Depth | 40 mm |
Pulling Grip - Connector A
Pulling grip | No |
Pulling Grip - Connector B
Tensile Strength | 400 N |
Dimensions
Length | 1.65 m |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables