T2T204ZB4D3E050M-P
Evolv® Multifiber Pushlok™ Assembly Multifiber Pushlok™ Male Assembly, 4 fibers, Round Drop 4.6mm, 50 m, individual packaging
                General Specifications
        | Product Number | T2T204ZB4D3E050M-P | 
| Fiber Category | G.652.D | 
| Cable Assembly Type | Multifiber Assembly | 
| Environment | Outdoor | 
| Cable Type | Evolv™ Round Drop Cable | 
| Packaging | Individual Pack | 
| Termination | Both ends | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Environmental Conditions
        | Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) | 
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) | 
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Design
        | Fiber Count | 4 | 
| Outer Jacket Material | LSZH/FRNC | 
| Polarity | Universal, TIA-568 Type-B | 
| Fiber Type | Single-mode | 
                Mechanical Specifications
        | Nominal Outer Diameter | 4.6 mm | 
| Max. Tensile Strength, Short-Term | 1300 N | 
| Max. Tensile Strength, Long-Term | 400 N | 
| Max. Tensile Strength for Installation | 1300 N | 
| Crush Resistance | 1000 N/10 cm | 
| Min. Bend Radius Installation | 92 mm | 
| Min. Bend Radius Operation | 40 mm | 
| Cold Mate/Demate | -40 °C (-40 °F) | 
| Axial Pull, Plug to Cable, Through the Dust Cap | 222.41 N (50 lb) in axial pull with load applied to the dust cap | 
                Specifications - Connector A
        | Polish | APC | 
| Insertion Loss, Max. | 0.35 dB | 
| Tensile Strength Jacketed Cable | 44 N | 
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 | 
| Boot Color | Black | 
| Connector Type | Multifber Pushlok | 
| Ferrule Material | Composite | 
| Housing Color | Green | 
| Housing Material | Composite | 
| Boot Type | Individual | 
| Reflectance | ≤ -65 dB | 
                Specifications - Connector B
        | Polish | APC | 
| Insertion Loss, Max. | 0.35 dB | 
| Tensile Strength Jacketed Cable | 44 N | 
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 | 
| Boot Color | Black | 
| Connector Type | Multifber Pushlok | 
| Ferrule Material | Composite | 
| Housing Color | Green | 
| Boot Type | Individual | 
| Reflectance | ≤ 65 dB | 
                Furcation - Connector A
        | Leg Length | 1000 mm -0 / +70mm | 
| Furcation Type | Heat Shrink | 
| Leg Color | Yellow | 
| Plug Type | Heat Shrink | 
| Leg Count | 1 | 
| Plug Height | 6 mm | 
| Plug Width | 6 mm | 
| Plug Depth | 31.75 mm | 
                Furcation - Connector B
        | Furcation Type | Heat Shrink | 
| Leg Color | Yellow | 
| Plug Type | Heat Shrink | 
| Leg Count | 1 | 
| Plug Height | 6 mm | 
| Plug Width | 6 mm | 
| Plug Depth | 31.75 mm | 
                Pulling Grip - Connector B
        | Grip Outer Diameter | 0.48 in | 
                Dimensions
        | Length | 50 m | 
                Ordering Information
        | Package Contents | 2 trunk holders, test report | 
| Units per Delivery | 1/1 |